MITSUBISHI ELECTRIC Changes for the Better

NZ2GF2S1-16D

Material number 297158
PLC CC-Link IE Field, basic DC input, spring clamp terminal block

FA-MOD PLC: Digital Input Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE DC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs16
Rated Input Voltage (VDC)24
WiringSPRING CLAMP
Int. Current Consumption (A)0.18

Product Dimensions & Weight

Depth (mm)68
Weight (kg)0.31
Width (mm)133
Height (mm)50

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)68
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 71868-10-5, 75980-60-8
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO