MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC CC-Link IE Field Remote I/O Module;16 transistor outputs;source;spring clamp

FA-MOD PLC: Digital Output Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE TRANSISTOR OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSOURCE
Rated Load Voltage (VDC)12-24
WiringSPRING CLAMP
Int. Current Consumption (A)0,19

Product Dimensions & Weight

Width (mm)133
Height (mm)50
Depth (mm)68
Weight (kg)0,31

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)68
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO