MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC CC-Link IE Field DC Input 32 points, e-CON

FA-MOD PLC: Digital Input Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE DC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs32
Rated Input Voltage (VDC)24
WiringCONNECTOR
Int. Current Consumption (A)0,1

Product Dimensions & Weight

Width (mm)194
Height (mm)50
Depth (mm)68
Weight (kg)0,3

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)120
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO