MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Remote Input Module; CC-Link IE TSN; 16 inputs; plus common; IP67; M12

FA-MOD PLC: Digital Input Module

SeriesCC-LINK IE TSN
TypeREMOTE DC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs16
Rated Input Voltage (VDC)24
WiringCONNECTOR
Int. Current Consumption (A)0,25

Product Dimensions & Weight

Width (mm)63
Height (mm)238
Depth (mm)37,5
Weight (kg)0,41

Conformity

CECOMPLIANT
UKCACOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO