MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Remote I/O Module; CC-Link IE TSN; 8 inputs+8 tran. outputs sink; IP67; M12

FA-MOD PLC: Digital I/O Module

SeriesCC-LINK IE TSN
TypeREMOTE I/O COMBINED MODULE
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs8
Integrated Digital Outputs8
Rated Input Voltage (VDC)24
Rated Load Voltage (VDC)12-24
Output TypeTRANSISTOR
Output LogicSINK
WiringCONNECTOR
Int. Current Consumption (A)0,16

Product Dimensions & Weight

Width (mm)63
Height (mm)238
Depth (mm)37,5
Weight (kg)0,42

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)177
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO