MITSUBISHI ELECTRIC Changes for the Better

NZ2GN12A42-16DTE

Material number 600548
PLC Remote I/O Module; CC-Link IE TSN; 8 inputs+8 tran. outputs source; IP67 M12

FA-MOD PLC: Digital I/O Module

SeriesCC-LINK IE TSN
TypeREMOTE I/O COMBINED MODULE
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs8
Integrated Digital Outputs8
Rated Input Voltage (VDC)24
Rated Load Voltage (VDC)12-24
Output TypeTRANSISTOR
Output LogicSOURCE
WiringCONNECTOR
Int. Current Consumption (A)0.16

Product Dimensions & Weight

Depth (mm)37.5
Weight (kg)0.42
Width (mm)63
Height (mm)238

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)177
Steel (g)0
Glass (g)0
Other plastic (g)4
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 540-97-6, 541-02-6, 7439-92-1, 75980-60-8, 556-67-2, 71868-10-5
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO