MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Remote Input Module; CC-Link IE TSN; 16 inputs; pos/neg common; screw term.

FA-MOD PLC: Digital Input Module

SeriesCC-LINK IE TSN
TypeREMOTE DC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs16
Rated Input Voltage (VDC)24
WiringSCREW
Int. Current Consumption (A)0,11

Product Dimensions & Weight

Width (mm)147
Height (mm)54,5
Depth (mm)57
Weight (kg)0,21

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)120,0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO