MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Remote Output Module; CC-Link IE TSN; 16 transistor outp. source; screw ter.

FA-MOD PLC: Digital Output Module

SeriesCC-LINK IE TSN
TypeREMOTE TRANSISTOR OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSOURCE
Rated Load Voltage (VDC)12-24
WiringSCREW
Int. Current Consumption (A)0,11

Product Dimensions & Weight

Width (mm)147
Height (mm)54,5
Depth (mm)57
Weight (kg)0,21

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)120,0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4,0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO