Series | CC-LINK IE TSN |
---|---|
Type | REMOTE DC INPUT |
Power Supply (V) | 24 |
Current Type | DC |
Occupied Stations | 1 |
Integrated Digital Inputs | 16 |
Rated Input Voltage (VDC) | 24 |
Wiring | SPRING CLAMP |
Int. Current Consumption (A) | 0.11 |
Depth (mm) | 45.5 |
---|---|
Weight (kg) | 0.15 |
Width (mm) | 147 |
Height (mm) | 54.5 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |