MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Safety Remote I/O Module; CC-Link IE TSN; 12 inp. neg. common source;spring

FA-MOD PLC: Digital I/O Module

SeriesCC-LINK IE TSN
TypeSAFETY REMOTE I/O COMBINED M.
Power Supply (V)24
Current TypeDC
Rated Input Voltage (VDC)24
Rated Load Voltage (VDC)24
Output TypeTRANSISTOR
Output LogicSOURCE + SINK
WiringM12
Int. Current Consumption (A)0,26

Product Dimensions & Weight

Depth (mm)49
Weight (kg)0,52
Width (mm)63
Height (mm)238

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO