MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Safety Remote I/O Module; CC-Link IE TSN; 12 inp. neg. common source;source

FA-MOD PLC: Digital I/O Module

SeriesCC-LINK IE TSN
TypeSAFETY REMOTE I/O COMBINED M.
Power Supply (V)24
Current TypeDC
Rated Input Voltage (VDC)24
Rated Load Voltage (VDC)24
Output TypeTRANSISTOR
Output LogicSOURCE + SOURCE
WiringM12
Int. Current Consumption (A)0,26

Product Dimensions & Weight

Weight (kg)0,52

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)180
Steel (g)0
Glass (g)0
Other plastic (g)4
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO