MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Remote I/O, CC-Link IE Field Basic, 16 relay out., DC24V/AC240V 2A, spring clamp

FA-MOD PLC: Digital Output Module

SeriesCC-LINK IE FIELD NETWORK BASIC
TypeREMOTE RELAY OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs16
Output TypeRELAY
Rated Load Voltage (VAC)240
Rated Load Voltage (VDC)24
WiringSPRING CLAMP
Int. Current Consumption (A)0,153

Product Dimensions & Weight

Width (mm)200
Height (mm)50
Depth (mm)68
Weight (kg)0,30

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO