MITSUBISHI ELECTRIC Changes for the Better

PLC CC-Link IE Field Basic, 32 Transitor Output DC12V/24V(0.5A), Sink, Screw

FA-MOD PLC: Digital Output Module

SeriesCC-LINK IE FIELD NETWORK BASIC
TypeREMOTE TRANSISTOR OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Outputs32
Output TypeTRANSISTOR
Output LogicSINK
Rated Load Voltage (VDC)12/24
WiringSCREW
Int. Current Consumption (A)0.085

Product Dimensions & Weight

Depth (mm)68
Weight (kg)0.3
Width (mm)200
Height (mm)50

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)120
Steel (g)0
Glass (g)0
Other plastic (g)4
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 12060-00-3
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO