MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC CC-Link IE Field Basic, 16 AC Input, AC100~120V, Screw

FA-MOD PLC: Digital Input Module

SeriesCC-LINK IE FIELD NETWORK BASIC
TypeREMOTE AC INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs16
Rated Input Voltage (VAC)100-120
WiringSCREW
Int. Current Consumption (A)0,064

Product Dimensions & Weight

Width (mm)200
Height (mm)50
Depth (mm)68
Weight (kg)0,31

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)120
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number12060-00-3, 7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO