MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

STlite input module 8DI 24V DC 0.2ms

FA-MOD PLC: Digital Input Module

SeriesSTLITE SERIES
TypeDC INPUT
Power Supply (V)24
Current TypeDC
Integrated Digital Inputs8
Rated Input Voltage (VDC)24
WiringCAGE CLAMP
Int. Current Consumption (A)0,017

Product Dimensions & Weight

Width (mm)12
Height (mm)65
Depth (mm)100
Weight (kg)0,05

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)9
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)4,2

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO