MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

STlite interface module 750-405

FA-MOD PLC: Digital Input Module

SeriesSTLITE SERIES
TypeAC INPUT
Power Supply (V)230
Current TypeAC
Occupied Stations1
Integrated Digital Inputs2
Rated Input Voltage (VAC)230
WiringCAGE CLAMP
Int. Current Consumption (A)0,002

Product Dimensions & Weight

Width (mm)12
Height (mm)69,8
Depth (mm)100
Weight (kg)0,048

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)9
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)4,2

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO