MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

CC-Link - CC-Link/LT bridge module

FA-MOD PLC: Network Module

SeriesCC-LINK, CC-LINK/LT
TypeGATEWAY
Power Supply (V)24
Current TypeDC
Network InterfaceCC-LINK/CC-LINK/LT

Product Dimensions & Weight

Width (mm)87
Height (mm)49
Depth (mm)40
Weight (kg)0,09

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 2451-62-9
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B