MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Q Series;Profinet IO Controller

FA-MOD PLC: Network Module

SeriesMELSEC-Q SERIES
TypeIO CONTROLLER
Network InterfacePROFINET

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)115
Weight (kg)0,24

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)23
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO