MITSUBISHI ELECTRIC Changes for the Better

CC-Link - AnyWire Bitty Bridge Module

FA-MOD PLC: Network Module

SeriesANYWIRE
TypeGATEWAY
Power Supply (V)24
Current TypeDC
Network InterfaceANYWIRE BITTY, CC LINK

Product Dimensions & Weight

Depth (mm)66
Weight (kg)0.16
Width (mm)40
Height (mm)100

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)68
Steel (g)0
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)1

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B