MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

CC-Link−AnyWire DB A20 Bridge Module

FA-MOD PLC: Network Module

SeriesCC-LINK, ANYWIRE DB
TypeGATEWAY
Power Supply (V)24
Current TypeDC
Network InterfaceCC-LINK/ANYWIRE DB

Product Dimensions & Weight

Width (mm)140
Height (mm)57
Depth (mm)44
Weight (kg)0,18

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)32
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO