MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC CC-Link IE Field to CC-Link Bridge Module

FA-MOD PLC: Network Module

SeriesCC-LINK IE FIELD NET., CC-LINK
TypeGATEWAY
Power Supply (V)24
Current TypeDC
Network InterfaceCC-LINK, CC-LINK IE

Product Dimensions & Weight

Width (mm)160
Height (mm)65
Depth (mm)68
Weight (kg)0,38

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)110
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)8
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 1317-36-8, 1303-86-2, 12060-00-3
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO