MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC CC-Link IE Field;Waterproof type Remote IO-Link unit

FA-MOD PLC: Network Module

SeriesCC-LINK IE FIELD/IO-LINK
TypeIO-LINK MASTER
Power Supply (V)24
Current TypeDC
Network InterfaceCC-LINK IE FIELD/IO-LINK

Product Dimensions & Weight

Depth (mm)38,5
Weight (kg)0,685
Width (mm)60
Height (mm)235

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)95
Steel (g)0
Glass (g)0
Other plastic (g)2
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
REACH Substance CAS NumberN/A
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B