MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

High Speed Data Communication Module

FA-MOD PLC: Information Module

SeriesMELSEC-Q SERIES
TypeHIGH SPEED DATA COMMUNICATION

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)90
Weight (kg)0,15

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B