MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC QS Safety CC-Link Master Unit,

FA-MOD PLC: Network Module

SeriesMELSEC-QS SERIES
TypeMASTER STATION
Network InterfaceCC-LINK SAFETY

Product Dimensions & Weight

Depth (mm)90
Weight (kg)0,12
Width (mm)27,4
Height (mm)98

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)35
Steel (g)0
Glass (g)0
Other plastic (g)11
Wood (g)0
Other paper (g)1

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 2451-62-9
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B