Series | MELSEC-QS SERIES |
---|---|
Type | CC-LINK SAFETY RELAY MODULE |
Power Supply (V) | 24 |
Current Type | DC |
Network Interface | CC-LINK SAFETY |
Depth (mm) | 113.5 |
---|---|
Weight (kg) | 0.37 |
Width (mm) | 45 |
Height (mm) | 112 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 0 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 3 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |