MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC MES Interface module; iQ-R Series; Eth. 1000BASE-T/100BASE-TX/10BASE-T; SD

FA-MOD PLC: Information Module

SeriesMELSEC IQ-R SERIES
TypeMES INTERFACE MODULE

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)110
Weight (kg)0,25

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)26
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO