MITSUBISHI ELECTRIC Changes for the Better

RD81RC96-CA

Material number 589927
PLC Camera Recorder Module; iQ-R Series; Ethernet, SD card, file server

FA-MOD PLC: Information Module

SeriesMELSEC IQ-R SERIES
TypeCAMERA RECORDER MODULE

Product Dimensions & Weight

Depth (mm)110
Weight (kg)0.197
Width (mm)27.8
Height (mm)106

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)25

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 108-78-1, 119313-12-1, 7439-92-1, 80-05-7, 96-13-9, 71868-10-5
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO