MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC iQ-R Series EtherNet/IP Network Interface Module

FA-MOD PLC: Network Module

SeriesMELSEC IQ-R SERIES
TypeSCANNER
Network InterfaceETHERNET/IP

Product Dimensions & Weight

Depth (mm)110
Weight (kg)0,24
Width (mm)27,8
Height (mm)106

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)26

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 80-05-7
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO