MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC iQ-R Series GP-IB interface module; controller/device; IEEE 488.1

FA-MOD PLC: Network Module

SeriesMELSEC IQ-R SERIES
TypeGP-IB INTERFACE
Network InterfaceGP-IB

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)110
Weight (kg)0,17

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B