MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Safety Controller Communication module; CC-Link; coated

FA-MOD PLC: Network Module

SeriesMELSEC-WS SERIES
TypeREMOTE STATION
Power Supply (V)24
Current TypeDC
Network InterfaceCC-LINK

Product Dimensions & Weight

Width (mm)22,5
Height (mm)96,5
Depth (mm)120,8
Weight (kg)0,12

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)52
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 68-12-2, 12060-00-3
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B