MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

5-pin connector for CC-Link remote I/O, 10 pieces

FA-MOD PLC: Other Option

SeriesCC-LINK
TypeCONNECTOR
Compatible DeviceCC-LINK REMOTE I/O

Product Dimensions & Weight

Width (mm)25
Height (mm)7,6
Depth (mm)28
Weight (kg)0,059

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)0
Other paper (g)18
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)9
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO