MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Protection cover for small CC-link remote I/O unit

FA-MOD PLC: Other Option

SeriesCC-LINK
TypePROTECTION COVER
Compatible DeviceCC-LINK REMOTE I/O

Product Dimensions & Weight

Depth (mm)100
Weight (kg)0,03
Width (mm)141
Height (mm)54

Conformity

CECOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)300
Steel (g)0
Glass (g)0
Other plastic (g)4
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B