CS
EN
EN
Czech
English
About Us
Inquiries
Locations Worldwide
MyMitsubishi
Programmable Controllers MELSEC
AGS-2P-2M-625A GI 62,5 Micrometer
Programmable Controllers MELSEC
MELSEC iQ-R Series
MELSEC iQ-F Series
MELSEC System Q
MELSEC-L Series
MELSEC-F Series
Network related products
Options
PLC engineering software
AGS-2P-2M-625A GI 62,5 Micrometer
Material number 104332
Fibreoptic-cable for MELSECNET;GI62,5/125Micrometer;w/ readymade plugsDL6-CP;2 m
Visit our E-Shop
TECHNICAL INFORMATION
ENVIRONMENTAL
FA-MOD PLC: Cable
Series
MELSECNET
Type
GI OPTICAL FIBER CABLE
Cable Length (m)
2
Conformity
CE
NOT IN SCOPE
EAC
NON-COMPLIANT
UKCA
NOT IN SCOPE
Environmental
REACH Limit Exceeded
NO
RoHS Compliance
NOT IN SCOPE
Dangerous Goods Class
NO
WEEE
B2B
Dangerous Goods Identifier
NO
Contact us
Technical Support
Contact us
Newsletter
Service
Support
e-shop
Downloads
Controllers
Programmable Controllers MELSEC
All Options
AGS-2P-2M-625A GI 62,5 Micrometer