MITSUBISHI ELECTRIC Changes for the Better

Interface Cable between ALPHA and PC, 2.5 m

FA-COM PLC: Cable

SeriesALPHA2 SERIES
TypeRS-232
Cable Length (m)2.5

Conformity

CECOMPLIANT
Shipping ApprovalsDNV
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)23
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2C
Dangerous Goods IdentifierNO