MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Fibre optic cable for MELSECNET; SI/QSI 200/250 µm; 10 m; indoor use

FA-MOD PLC: Cable

SeriesMELSECNET
TypeSI/QSI OPTICAL FIBER CABLE
Cable Length (m)10

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)130
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10,434
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO