MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Fibre optic cable for MELSECNET; SI/QSI 200/250 µm; 200 m; indoor use

FA-MOD PLC: Cable

SeriesMELSECNET
TypeSI/QSI OPTICAL FIBER CABLE
Cable Length (m)200

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)400
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)22,004
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B