CS
EN
EN
Czech
English
About Us
Inquiries
Locations Worldwide
MyMitsubishi
Programmable Controllers MELSEC
AS-2P-230M-B
Programmable Controllers MELSEC
MELSEC iQ-R Series
MELSEC iQ-F Series
MELSEC System Q
MELSEC-L Series
MELSEC-F Series
Network related products
Options
PLC engineering software
AS-2P-230M-B
Material number 147556
Fibre optic cable for MELSECNET; SI/QSI 200/250 µm; 230 m; indoor use
Visit our E-Shop
TECHNICAL INFORMATION
ENVIRONMENTAL
FA-MOD PLC: Cable
Series
MELSECNET
Type
SI/QSI OPTICAL FIBER CABLE
Cable Length (m)
230
Conformity
EAC
COMPLIANT
Environmental
RoHS Compliance
NOT IN SCOPE
Dangerous Goods Class
NO
WEEE
B2B
Dangerous Goods Identifier
NO
Contact us
Technical Support
Contact us
Newsletter
Service
Support
e-shop
Downloads
Controllers
Programmable Controllers MELSEC
All Options
AS-2P-230M-B