Series | MELSECNET |
---|---|
Type | SI/QSI OPTICAL FIBER CABLE |
Cable Length (m) | 250 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 800 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 46.11 |
Wood (g) | 0 |
Other paper (g) | 0 |
RoHS Compliance | NOT IN SCOPE |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |