MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC iQ-R Series; Adapter for terminal block AY41*/71/81* to RY41NT2P/RY41PT1P

FA-MOD PLC: Other Option

SeriesRENEWAL TOOLS
TypeADAPTER FOR TERMINAL BLOCK

Product Dimensions & Weight

Width (mm)27,4
Height (mm)204
Depth (mm)42,1
Weight (kg)0,130

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)31,6
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4,1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO