MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Conversion adapter for terminal block; A1SD62D to RD62D2

FA-MOD PLC: Other Option

SeriesRENEWAL TOOLS
TypeADAPTER FOR TERMINAL BLOCK

Product Dimensions & Weight

Width (mm)28
Height (mm)102
Depth (mm)31,5
Weight (kg)0,09

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B