MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Base Adapter; MELSEC A to Q/iQ-R series compatible with Q33B/R33B

FA-MOD PLC: Other Option

SeriesRENEWAL TOOLS
TypeADAPTER FOR BASE RACK

Product Dimensions & Weight

Width (mm)247
Height (mm)240
Depth (mm)11,8
Weight (kg)0,68

Conformity

CENOT IN SCOPE
UL/cULNOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)122,4
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)15
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B