Series | RENEWAL TOOLS |
---|---|
Type | ADAPTER FOR BASE RACK |
Depth (mm) | 11.8 |
---|---|
Weight (kg) | 0.93 |
Width (mm) | 466 |
Height (mm) | 240 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | NOT IN SCOPE |
UKCA | NOT IN SCOPE |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 175 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 18.7 |
Wood (g) | 0 |
Other paper (g) | 0 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | NOT IN SCOPE |
Dangerous Goods Identifier | NO |