MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Q Series; Adapter for screw terminal installation 8 slots

FA-MOD PLC: Other Option

SeriesRENEWAL TOOLS
TypeADAPTER FOR TERMINAL BLOCK

Product Dimensions & Weight

Width (mm)224,6
Height (mm)20
Depth (mm)98
Weight (kg)0,41

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE

Product Packaging

Cardboard (g)93
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)6,1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO