MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Q Series; Adapter for terminal block A616DAV/DAI to Q68DAVN/DAIN x 2

FA-MOD PLC: Other Option

SeriesRENEWAL TOOLS
TypeADAPTER FOR TERMINAL BLOCK

Product Dimensions & Weight

Depth (mm)41,9
Weight (kg)0,28
Width (mm)55,2
Height (mm)204

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)40,8
Steel (g)0
Glass (g)0
Other plastic (g)4,1
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO