MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Q Series; Adapter for terminal block A62DA/62DA-S1 to Q62DAN

FA-MOD PLC: Other Option

SeriesRENEWAL TOOLS
TypeADAPTER FOR TERMINAL BLOCK

Product Dimensions & Weight

Width (mm)27,4
Height (mm)204
Depth (mm)41,9
Weight (kg)0,13

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)31,6
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4,1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO