Series | RENEWAL TOOLS |
---|---|
Type | ADAPTER FOR TERMINAL BLOCK |
Depth (mm) | 31 |
---|---|
Weight (kg) | 0.105 |
Width (mm) | 27.4 |
Height (mm) | 204 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 31.6 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 4.1 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
WEEE | NOT IN SCOPE |
Dangerous Goods Identifier | NO |