MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC L series; Conversion adapter AnS series to L series

FA-MOD PLC: Other Option

SeriesRENEWAL TOOLS
TypeADAPTER FOR TERMINAL BLOCK

Product Dimensions & Weight

Depth (mm)31,5
Weight (kg)0,2
Width (mm)28
Height (mm)102

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)21,6
Steel (g)0
Glass (g)0
Other plastic (g)4,5
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO