Series | RENEWAL TOOLS |
---|---|
Type | ADAPTER FOR TERMINAL BLOCK |
Depth (mm) | 24.5 |
---|---|
Weight (kg) | 0.08 |
Width (mm) | 28 |
Height (mm) | 102 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 21.6 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 4.7 |
Wood (g) | 0 |
Other paper (g) | 0 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | NOT IN SCOPE |
Dangerous Goods Identifier | NO |