MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Q Series; Adapter for base rack A1S58B to R68B and Q68B

FA-MOD PLC: Other Option

SeriesRENEWAL TOOLS
TypeADAPTER FOR BASE RACK

Product Dimensions & Weight

Width (mm)365
Height (mm)128,5
Depth (mm)22,9
Weight (kg)0,7

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE

Product Packaging

Cardboard (g)62,4
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)15
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO