MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Q series; DIN rail mounting bracket for Q38B/Q68B conversion adapter

FA-MOD PLC: Other Option

SeriesRENEWAL TOOLS
TypeADAPTER FOR BASE RACK

Product Dimensions & Weight

Width (mm)318,8
Height (mm)34
Depth (mm)18,5
Weight (kg)0,195

Conformity

CENOT IN SCOPE
UL/cULNOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)45,6
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)29,6
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO